Anchor point for fastening to concrete ceilings/concrete components min. C20/25 or steel structures
Concrete
Ceiling
700
26
As a single anchor point, in combination with a temporary guide rope or as a start, end and corner point or intermediate point in the LUX-top® FSE 2003 stainless steel wire rope system
Certified according to DIN EN 795:2012 (Type A) and DIN CEN/TS 16415:2017
3
Fastening with hexagon bolts and nuts or on one side with self-tapping screws, e.g. in hollow profiles
Installation height can be subsequently adjusted using an approved extension
Stainless steel (W1.4301 / AISI 304), corrosion resistance class CRC II in accordance with DIN EN 1993-1-4
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
LUX-top by ST QUADRAT Fall Protection - LUX-top® ASP EV 70/2 - Ø 26 mm
Order number
100102702000
Shorttext
Anchor point (H=700 mm); stainless steel Base plate: 150 x 150 x 6 mm